TPCP8110

Not Recommended for New Design

Power MOSFET (P-ch single)

  • Related Reference Design(1)

Description

Application Scope Mobile Equipments / Motor Drivers
Polarity P-ch
Generation U-MOSⅥ
Internal Connection Single
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name PS-8
Package Image Toshiba TPCP8110 Power MOSFET (P-ch single) product PS-8 package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×0.8
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -60 V
Gate-Source voltage VGSS +10/-20 V
Drain current ID -5.0 A
Power Dissipation PD 2.01 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -3.0 V
Gate threshold voltage (Min) Vth - -2.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 39.5 mΩ
Drain-Source on-resistance (Max) RDS(ON) |VGS|=6V 53.2 mΩ
Input capacitance (Typ.) Ciss - 2075 pF
Total gate charge (Typ.) Qg VGS=-10V 45 nC

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

May,2015

Reference Design

Circuit of active clamp forward DC-DC power supply basic simulation circuit.
Active Clamp Forward DC-DC Power Supply Basic Simulation Circuit
This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Active Clamp Forward topology of DC-DC power supply.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open