※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Compared to Si (silicon) IGBTs and MOSFETs, which are currently mainstream, power MOSFETs using SiC (silicon carbide) not only excel in low conduction loss and operation in high-temperature environments, but also contribute to low-loss application through high-speed switching.
TO-247-4L(X), a new package for our 3rd generation SiC MOSFETs, is a 4-terminal type, and by reducing the influence of the inductance of the source wire inside the package, it is possible to draw out high-speed switching performance. This contributes to lower loss in applications such as servers, uninterruptible power supplies (UPS), and Photovoltaics Inverter.
Below is a comparison of features and switching loss reduction effects for our new package TO-247-4L(X) (4-terminal type) and our existing product TO-247 (3-terminal type).
 
            
        
    In the three-terminal type, As shown in Fig. 1, when the gate drive voltage VDRV is applied, the inductance component L of the source wire and the gradient dID / dt component of the drain current ID generate a counter electromotive voltage VLS.
Therefore, the gate drive voltage VDRV is reduced by the back electromotive voltage VLS. The voltage VGS applied between the gate and source of the FET chip is the gate drive voltage VDRV reduced by the counter electromotive voltage VLS. This slows down the switching speed of SiC MOSFETs.
 
            On the other hand, As shown in Fig. 2, 4-terminal type reduces the effect of back electromotive voltage VLS by connecting the signal source terminal for gate drive close to the FET chip. As a result, in the 4-terminal type, the voltage VGS applied between the gate and source and the gate drive voltage VDRV are approximately the same value, and the switching speed of the SiC MOSFET is improved compared to the 3-terminal type.
 
            Fig. 3 shows the turn-on switching waveforms of the 4-terminal type and the 3-terminal type by inductive load switching. At turn-on, the drain current ID (dotted red line) of the 4-terminal type rises steeper than the drain current ID (dotted blue line) of the 3-terminal type.
This is because the 4-terminal type shown in Fig. 2 reduces the influence of the inductance of the source wire compared to the 3-terminal type, and it suppresses lowering the gate drive voltage during switching. Therefore, the 4-terminal type has a faster turn-on speed than the 3-terminal type.
Fig.4 also shows the turn-on loss Eon of 4-terminal type and 3-terminal type. The turn-on loss Eon of 4-terminal type is approximately 40% lower than that of the 3-terminal type.
 
             
            
Measurement condition
VDD = 800 V, VGS = 18 V / 0 V, ID = 20 A, Ta = 25 ℃, L=100 μH, Rg (external gate resistor) = 4.7 Ω
The freewheeling diode uses the diode between the source and drain of each product.
(Toshiba internal comparison, as of July 2023)
Fig. 5 shows turn-off switching waveforms for 4-terminal and 3-terminal types due to inductive load switching. At turn-off, the drain current ID (dotted red line) of the 4-terminal type decreases faster than the drain current ID (dotted blue line) of the 3-terminal type. In other words, the 4-terminal type turns off is faster than the 3-terminal type.
Fig. 6 also shows the turn-off loss Eoff for the 4-terminal type and 3-terminal type. The turn-off loss Eoff of the 4-terminal type is approximately 34% lower than the turn-off loss Eoff of the 3-terminal type.
 
             
            
Measurement condition
VDD = 800 V, VGS = 18 V / 0 V, ID = 20 A, Ta = 25 ℃, L=100 μH, Rg (external gate resistor) = 4.7 Ω
The freewheeling diode uses the diode between the source and drain of each product.
(Toshiba internal comparison, as of July 2023)
To summarize the above, Fig. 7 shows the relationship between turn-on loss Eon and turn-off loss Eoff with respect to external gate resistance Rg for 4-terminal and 3-terminal types.
 
            
Measurement condition
VDD = 800 V, VGS = 18 V / 0 V, ID = 20 A, Ta = 25 ℃, L=100 μH, Rg (external gate resistor) = 4.7 Ω
The freewheeling diode uses the diode between the source and drain of each product.
(Toshiba internal comparison, as of June 2023)
See the following page for the reference design.
Reference design
See the following pages for application examples for various applications.
Server
Uninterruptible Power Supply
LED Lighting
See the page below for packages details.
packages
see the following page for related news releases.
Release of 3rd Generation SiC MOSFETs TO-247-4L(X) package product that contributes to power efficiency of industrial application
Toshiba’s New Device Structure Improves SiC MOSFET Reliability
Toshiba’s New SiC MOSFETs Delivers Low On-Resistance and Significantly Reduced Switching Loss
See the following page for frequently asked questions.
MOSFETs
You can use various simulation models.
* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* LTspice® is simulation software and registered trademarks of Analog Devices, Inc.
* SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.
* Other company names, product names, and service names may be trademarks of their respective companies.
Stock Check & Purchase
require 3 characters or more.