※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
This reference design provides design guide, data and other contents of LED Matrix Headlight. It controls the lighting of multiple LEDs independently according to the situation.
Click on components for more details
| Input voltage | DC 12 V |
|---|---|
| Number of LEDs | 42 (6 LEDs x 7 blocks, 6 blocks of white and 1 block of amber color) |
| Power output for LEDs | Constant current 500 mA x 7 blocks, dimming control is possible for each block |
| Power output for MCU | DC 5 V (1 A Max) |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Portion Usage | Description |
|---|---|---|---|
| Power MOSFET (N-ch single 30V<VDSS≤60V) | Load switch circuit, Reverse connection protection circuit・2 | N-ch MOSFET, 40 V, 40 A, 0.0038 Ω@10V, TSON Advance(WF) | |
| Intelligent power device (High side power-MOSFET driver with built-in charge pump) | High-side power MOSFET driver・1 | Automotive Gate driver for High-side switch, PS-8 | |
| Super fast-recovery diode | Boost power supply circuit・7 | 600 V/1.0 A Rectifier Diode, M-FLAT | |
| Zener diode | Boost power supply circuit・7 | 6.8 V Zener Diode, SOD-323(USC) | |
| Small Low ON resistance MOSFETs | LED dimming control circuit・7 | N-ch MOSFET, 60 V, 6.0 A, 0.036 Ω@10V, TSOP6F | |
| Automobile CPU regulator, built-in watchdog timer | CPU power supply circuit・1 | Automotive 5V Voltage Regulator with Watchdog Timer, SSOP20 | |
| Power transistor for high-speed switching applications | CPU power supply circuit・1 | PNP Bipolar Transistor, -50 V, -5 A, New PW-Mold | |
| Small-signal MOSFET | LED lighting control circuit・42 | P-ch MOSFET, -40 V, -7 A, 0.035 Ω@10V, TSOP6F | |
| Bias resistor built-in transistor (BRT), 2-in-1 | LED lighting control circuit・21 | NPN x 2 Bias Resistor Built-in Transistors (BRT), 10 kΩ/47 kΩ, SOT-563(ES6) |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.