USB circuit

Example of ESD protection circuit for USB signal line

USB circuit

Lineup

TVS diode

Part number DF2B5M4ASL DF2B6M4ASL DF2B6USL DF6D6UFE DF2B6M4BSL
Package SL2 SL2 SL2 ES6 SL2
VESD [kV] ±16 ±15 ±10 ±10 ±8
VRWM (Max) [V] 3.6 5.5 5.5 5.5 5.5
Ct (Typ.) [pF] 0.15 0.15 1.5 1.5 0.12
RDYN (Typ.) [Ω] 0.7 0.7 0.25 0.25 1.05

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open