Products
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power Device. It achieves vector control with the MCU designed for Motor control.
Motor Input Voltage | DC 120 to 340 V |
---|---|
Control Input Voltage | DC 15 V, DC 5 V |
Max Motor Drive Current | 2.5 A |
Control Method | Sensorless Vector Control |
“Design・Document” contains the documents listed below.
“Design・File” contains the contents listed below.
*1:Actual PCB was designed on CR5000BD. The other files were made from CR5000BD file.
*2:The data was generated on CR5000BD.
Part Number | Device Category | Portion Usage | Description |
---|---|---|---|
TPD4204F | Intelligent Power IC | Motor Drive·1 | Capable of Sine Wave Control/IOUT(DC) 2.5 A (max)/VBB 600 V (max)/SSOP30 |
TMPM374FWUG | Microcontroller | Motor Control·1 | 32 bit/128 kB ROM/6 kB RAM/Vector Engine/LQFP44-P-1010-0.80A |
* Cadence, the Cadence logo, OrCAD and OrCAD logo are trademarks or registered trademarks of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.