※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Thermoflagger™ provides a simple solution for detecting overtemperature conditions in conjunction with PTC thermistors.
Thermoflagger™ outputs the FLAG signal when it detects a change in the characteristics of a PTC thermistor.
Since multiple PTC thermistors can be connected in series with Thermoflagger™, it can monitor multiple locations for overtemperature conditions.
Thermoflagger™ allows you to realize overtemperature detection easily.
A PTC thermistor is a type of electronic device whose resistance increases dramatically when its temperature exceeds a certain point.
※PTC : Positive Temperature Coefficient
Lineup of Thermoflagger™
We plan to expand our lineup with various voltage resistances and packages in the future.
Part number |
PTCO |
PTC thermistor resistance range |
FLAG output latch |
FLAG output configuration [Note 2] |
|---|---|---|---|---|
1μA |
4.7kΩ ~ 10kΩ |
- |
Push-pull |
|
1μA |
4.7kΩ ~ 10kΩ |
✔ |
Push-pull |
|
10μA |
470Ω ~ 1kΩ |
- |
Push-pull |
|
10μA |
470Ω ~ 1kΩ |
✔ |
Push-pull |
|
1μA |
4.7kΩ ~ 10kΩ |
- |
Open-drain |
|
1μA |
4.7kΩ ~ 10kΩ |
✔ |
Open-drain |
|
10μA |
470Ω ~ 1kΩ |
- |
Open-drain |
|
| TCTH022BE | 10μA | 470Ω ~ 1kΩ | ✔ | Open-drain |
[Note 1] PTCO output current is a constant current supplied from Thermoflagger™ to the PTC thermistor.
[Note 2] When Thermoflagger™ detects an abnormality, it outputs a FLAG signal. The push-pull type consists of two MOSFETs stacked vertically, and the output current can flow in either direction. The open-drain type consists of one MOSFET, and the output current can only flow in one direction.
* Thermoflagger™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.