Peripheral Circuits of the M390 Group

M390 group

The M390 group realizes 1.8V low-voltage operation. It also incorporates a real-time clock (RTC) that can operate independently with a sub power supply, even when the main power of the microcontroller is not supplied.

Peripheral Circuits of the M390 Group

Chapter 3 Peripheral Circuits

Low Power Consumption Technology
Low Power Consumption Control Block
Low Power Consumption Mode (1)
Low Power Consumption Mode (2)
Peripheral Circuits by Group of TX3
Peripheral Circuits of the M320 Group
M320 Group Application Example
3-7. Peripheral Circuits of the M330 Group
M330 Group Application Example (1)
M330 Group Application Example (2)
Peripheral Circuits of the M340 Group
M340 Group Application Example
Peripheral Circuits of the M360 Group
M360 Group Application Example
M390 Group Application Example
Peripheral Circuits of the M370 Group
M370 Group Application Example
Overview of Vector Engine (VE)
Peripheral Circuits of the M380 Group
M380 Group Application Example (1)
M380 Group Application Example (2)

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

A new window will open