74AVC4T245FT

Level shifter

Description

Function 2-Bit×2 Dual-Supply Bus Transceiver with Configurable Power Supply
Feature Low Voltage / 3-State-Output / Configurable Power Supply
Number of Circuits 4
Direction of data transmission Bidirectional
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TSSOP16B
Package Image Toshiba 74AVC4T245FT Level shifter product TSSOP16B package image
Pins 16
Mounting Surface Mount
Width×Length×Height
(mm)
5.0×6.4×1.0
Package Dimensions View
Land pattern dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Power Dissipation PD 180 mW

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Supply voltage (Max) VCCA - 3.6 V
Supply voltage (Min) VCCA - 0.7 V
Supply voltage (Max) VCCB - 3.6 V
Supply voltage (Min) VCCB - 0.7 V
Operating temperature Topr - -40 to 125 ℃
Output current (Min) IOUTA VCCA=3V 12 mA
Output current (Min) IOUTB VCCB=3V 12 mA
Propagation delay time (Max) tPLH_tPHL VCCA>=3V
VCCA<=3.6V
VCCB>=3V
VCCB<=3.6V
3.3 ns
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

May,2026

Nov,2026

Nov,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
74AVC4T245FT(AJ) 2500 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open