※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Photocoupler (photo-IC output)
| Description | The TLP5814H is a highly integrated gate driver photocoupler housed in a 8-pin SO8L package with a long creepage and clearance of 8 mm. This gate driver photocoupler provides a maximum peak output current of +6.8 / -4.8 A with rail to rail output, and this enables stable operation and better switching performance in system. The built-in active Miller clamp function contributes to avoid a self-turn-on phenomenon of Power devices, making TLP5814H suitable for driving SiC-MOSFETs and IGBTs. |
|---|---|
| Feature | 4.0A peak current / 6.0A peak current / High temperature 125 degC operation / Power device soft gate turn-off |
| Application Scope | PV inverter / Inverter |
| Function | IGBT driver / SiC MOSFET driver |
| Number of Circuits | 1 |
| Output Interface | totem-pole(BUF) |
| RoHS Compatible Product(s) (#) | Available |
| Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)
*1 Download Online Certification of Safety Standard(UL 1577) |
| Toshiba Package Name | SO8L |
|---|---|
| Package Image |
|
| Pins | 8 |
| Mounting | Surface Mount |
| Width×Length×Height (mm) |
5.85×10.0×2.1 |
| Package Dimensions | View |
| Land pattern dimensions | View |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
*1 |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
*2 |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
*3 |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Supply Voltage | VCC | -0.5 to 25 | V |
| Operating Temperature | Topr | -40 to 125 | ℃ |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Pulse width distortion | |tpHL-tpLH| | - | 40 | ns |
| Isolation voltage | BVS | t=60sec | 5000 | Vrms |
| Common mode transient immunity | CMH / CML | - | +/-70 | kV/μs |
| threshold input current(L/H) | IFLH | - | 3.0 | mA |
| Output Current Iout (peak) (Max) | IOP | - | +6.8/-4.8 | A |
| Propagation delay time (H/L)(Max) | tpHL | - | 130 | ns |
| Propagation delay time (H/L)(Typ.) | tpHL | - | 72 | ns |
| Propagation delay time (L/H)(Max) | tpLH | - | 150 | ns |
| Propagation delay time (L/H)(Typ.) | tpLH | - | 82 | ns |
| Supply Voltage(under Recommended Operating Conditions)(Max) | VCC | - | 23 | V |
| Supply Voltage(under Recommended Operating Conditions)(Min) | VCC | - | 13 | V |
Contact us
Contact usFrequently Asked Questions
FAQs