※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
The RTE900/H1 In-Circuit Emulation System consists of Integrated Development Environment, RTE900/H1 In-Circuit Emulator and Probe set.
| Host interface | USB2.0 High-speed | |
|---|---|---|
| Emulation memory | 4 Mbytes | |
| Event | Number of points | 8 points |
| Comparison items | Address, data, status, external input | |
| Comparison conditionscondition | Match, unmatch, range | |
| Pass count | 1 to 256 times | |
| Event trigger actions | Break, trace control, timer control, external trigger output | |
| Event combinations | AND, OR, sequential | |
| Hardware break | 4 points | |
| Software break | 1024 points | |
| Trace memory Capacity | 64 K frames (Notes-1) | |
| Trace memory Modes | Free trace, trigger trace, sampling trace | |
| Trace items | PC address, data address, data value, status, external output, external input, tag timer, event | |
| Trace overflow actions | Overwriting, overwriting prohibit, break | |
| Timer measurement | Run timer: 1 channel Lap timer: 4 channels (max., min., average, count) |
|
| Memory access | Memory display during program execution | 128 bytes |
| Memory rewrite during program execution | 1 address(byte/word/Long word either) (Notes-2) | |
| Program variables | Display | Binary, octal, decimal or hexadecimal display can be selected for each variable. |
| Registration | Variables, arrays, structures and unions can be registered by the elements. | |
| Sauce display | - Source - Source + assembler code - Source + assembler code + machine language |
|
| External output | 1 line | |
| External input | 1 line | |
| Performance analysis: Module time measurement | - | |
| Performance analysis: Coverage measurement | C0 coverage | |
| Flash programming/security feature | - | |
(Notes-1) There are some cases where the trace memory capacity varies by a tracing condition or operating status.
(Notes-2) A break occurs whenever rewritten.
Content of Product
Items to Be Prepared by Customer
About AC adapter and an AC cable
If you are using this product outside Japan, use an AC adapter and an AC cable that are compliant with the safety standards of your country or region.
AC adapter compliance specifications
Output voltage: 9[V]
Output current: 1[A] or larger
The DC plug of the AC adapter should have the following outer dimensions and polarity. Not satisfying these requirements will cause malfunction.
About Emulation Operating Voltage/Frequency
| Emuletor | Voltage/Frequency | Remark |
|---|---|---|
| HW92ES230AG | 6MHz~10MHz@3.0V~3.6V 30kHz~34kHz@3.0V~3.6V |
- |
Precautions for USB Connection
Probe Set
A probe set is a product combining a Emulator cable, a Emulator connector and a QFP socket for each supported MCU.
The probe set is manufactured by TOKYO ELETECH CORPORATION. For information about the specification of the probe set, please refer to TOKYO ELETECH CORPORATION's website.
QFP Socket Cover (Top Cover for IC Package)
The QFP socket cover is used, together with the target connector, to mount an MCU on the target system.
The QFP socket cover is manufactured by TOKYO ELETECH CORPORATION. For information about the specification of this product, please refer to TOKYO ELETECH CORPORATION’s website.