※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
The RTE19A/H1 On-Chip Debug Emulation System consists of Integrated Development Environment, RTE19 Light On-Chip Debug Emulator and a communication cable. It provides various debug functions by controlling the on-chip debug function of the microcomputer mounted onto the target system.
Check the product names and numbers at this website
The product information is also provided in "Comprehensive List (Microcomputers)" under "Document" for your use.
| Host interface | USB2.0 High-speed | |
|---|---|---|
| Emulation memory | internal FLASH ROM | |
| Event | Number of points | PC bus: 8 points Data bus: 4 points |
| Comparison items | Address, data, status | |
| Comparison conditionscondition | Match, unmatch (Notes-1) | |
| Pass count | Once | |
| Event trigger actions | Break, trace control, timer control, memory write, memory read | |
| Event combinations | OR | |
| Hardware break | PC bus: 8 points (Notes-2) | |
| Software break | 256 points(settable only on RAM) | |
| Trace memory Capacity | 256 frames (Notes-3) | |
| Trace memory Modes | Free trace, trigger trace | |
| Trace items | PC address, data address, data value, status, tag timer | |
| Trace overflow actions | Overwriting, overwriting prohibit, break | |
| Timer measurement | Lap timer: 1 channel | |
| Memory access | Memory display during program execution | Variables: 16 bytes x 32 Memory: Up to 1024 bytes |
| Memory rewrite during program execution | 4 bytes × 4 block can be written simultaneously. | |
| Program variables | Display | Binary, octal, decimal or hexadecimal display can be selected for each variable. |
| Registration | Variables, arrays, structures and unions can be registered by the elements. | |
| Sauce display | - Source - Source + assembler code - Source + assembler code + machine language |
|
| External output | - | |
| External input | - | |
| Performance analysis: Module time measurement | - | |
| Performance analysis: Coverage measurement | - | |
| Flash programming/security feature | Internal/external Flash memory can be programmed during debugging. | |
(Notes-1) Only data bus comparison is unmatch.
(Notes-2) Shared with event break.
(Notes-3) There are some cases where the trace memory capacity varies by a tracing condition or operating status.
Content of Product
Items to Be Prepared by Customer
About Connection to Target System
Seeing the following pin assignment table, etc., lay out/mount the Communication Connector (FTSH series 20pin connector made by Samtec, Inc.) on to the target system where the On-chip debug emulation system is to be connected.
One Communication Connector comes with an emulator, but those of the identical series (FTSH series) released from Samtec, Inc. are also available.
FTSH-110-01-[*]-[*][*]-[*][*]
[*] of the part number indicates a connector option. When purchasing, choose a suitable option according to its usage. For details specifications, please visit Samtec, Inc. website.
Communication Connector attached to an Emulator
| Part Nnumber | Note |
|---|---|
| FTSH-110-01-L-DV-K | Surface mount type with keying shroud |
Communication Connector Pin Assignment Table
| Connector Pin No. | Signal Name |
Remark |
|---|---|---|
| 1 | /TRST | (Note-1) |
| 3 | TDI | - |
| 5 | TDO | - |
| 7 | TMS | - |
| 9 | TCK | - |
| 11 | /RESET | (Note-1) (open drain) |
| 13 | /DINT | - |
| 15 | /EJE | - |
| 17 | - | Not use |
| 19 | - | Not use |
| Connector Pin No. | Signal Name | Remark |
|---|---|---|
| 2 | GND | - |
| 4 | GND | - |
| 6 | GND | - |
| 8 | GND | - |
| 10 | GND | - |
| 12 | - | Not use |
| 14 | VCC | (Note-1) |
| 16 | GND |
- |
| 18 | GND |
- |
| 20 | GND |
- |
(Note-1) Refer to the following points of concern in signal wiring.
Note for Layout of Communication Cable Connector
The following figure shows the cable pull-out direction and connector pin position, when the emulator is connected. To design the board, take into account interference with other parts at the time of connecting the communication cable. For a connector size, please visit Samtec, Inc. website.
Points of concern in signal connection
Points of concern in signal wiring
About Emulation Operating Voltage/Frequency
Limitation of the On-Chip Debug Emulation
Precautions for USB Connection
Communication Cable
The communication cable is used to connect the emulator or the FLASH Writer to the target system. It is pre-plugged to the emulator or the FLASH Writer.
The communication cable is available from Samtec, Inc. For detailed specifications, please visit Samtec, Inc. website.
The recommended product can also be purchased from the following agencies.
| Name | Part Number | Remark |
|---|---|---|
| Communication cable |
FFSD-10-D-07.00-01-N | Pre-plugged to the emulator or the FLASH Writer |
Communication Connector
The communication connector is used to connect the emulator or the FLASH Writer to the target system. The part numbers shown below are examples. Other mount types, such as through-hole, and other mating options are also available to meet the specific needs of each customer.
The communication connector is available from Samtec, Inc. For detailed specifications, please visit Samtec, Inc. website.
The recommended product can also be purchased from the following agencies.
| Name | Part Number | Remark |
|---|---|---|
| Communication connector | FTSH-110-01-L-DV-K | Surface mount type with keying shroud. Each emulator comes with one communication connector. |