TK160F10N1L

Not Recommended for New Design

Power MOSFET (N-ch single 60V<VDSS≤150V)

Description

Application Scope DC-DC Converters / Automotive / Switching Voltage Regulators / Motor Drivers
Polarity N-ch
Generation U-MOSⅧ-H
Internal Connection Single
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name TO-220SM(W)
Package Image Toshiba TK160F10N1L Power MOSFET (N-ch single 60V&lt;VDSS&le;150V) product TO-220SM(W) package image
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
10.0×13.0×3.5
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 100 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 160 A
Power Dissipation PD 375 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 3.5 V
Gate threshold voltage (Min) Vth - 2.5 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=6V 3.7
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 2.4
Input capacitance (Typ.) Ciss - 10100 pF
Total gate charge (Typ.) Qg VGS=10V 122 nC
Reverse recovery time (Typ.) trr - 110 ns
Reverse recovery charge (Typ.) Qrr - 165 nC

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

May,2016

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open