TJ200F04M3L

Not Recommended for New Design

Power MOSFET (P-ch single)

Description

Application Scope DC-DC Converters / Automotive / Motor Drivers
Polarity P-ch
Generation U-MOSⅥ
Internal Connection Single
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name TO-220SM(W)
Package Image Toshiba TJ200F04M3L Power MOSFET (P-ch single) product TO-220SM(W) package image
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
10.0×13.0×3.5
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -40 V
Gate-Source voltage VGSS +10/-20 V
Drain current ID -200 A
Power Dissipation PD 375 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -3.0 V
Gate threshold voltage (Min) Vth - -2.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 1.8
Drain-Source on-resistance (Max) RDS(ON) |VGS|=6V 2.6
Input capacitance (Typ.) Ciss - 12800 pF
Total gate charge (Typ.) Qg VGS=-10V 460 nC
Reverse recovery time (Typ.) trr - 90 ns
Reverse recovery charge (Typ.) Qrr - 104 nC

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Aug,2015

Applications

Automotive V2X
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing V2X. Toshiba provides information on a wide range of semiconductor products suitable for RF block units, power supply units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open