40V/2A Stepping Motor Driver IC with Phase Interface Resistant to External Noise for Industrial Applications

40V/2A Stepping Motor Driver IC with Phase Interface Resistant to External Noise for Industrial Applications

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched the "TB67S531FTG", a constant-current, two-phase bipolar stepping motor driver IC for industrial equipment such as sewing machines and photo printers. The new product features a motor output voltage rating of 40 V and an output current rating of 2.0A[1], and employs a phase interface for motor control inputs.

The new product is a derivative product based on the existing TB67S539FTG. With the clock input method used in TB67S539FTG, the current steps[2] for each phase are stepped forward on the rising edge of the clock, offering the advantage of easy step management. On the other hand, due to the influence of noise, the current steps may unintentionally progress, causing malfunctions that can lead to step-out. The TB67S531FTG adopts a phase input method that directly controls the output current of each phase. As a result, even if instantaneous noise occurs, unintended transitions of the current steps are less likely, suppressing motor step-out caused by noise and making the product well suited for applications such as sewing machines and photo printers, where stable operation is required even in noisy environments.

In addition, the new product reduces heat generation by lowering the On-resistance (upper + lower) between the drain and source of the output transistors to 0.8Ω (typ.). The product also integrates a current detection circuit for constant-current motor control, eliminating the need for an external current detection resistor. Furthermore, it integrates the charge pump circuit for output stage control required for the H-bridge circuit[3] with N-channel/N-channel configuration[4], eliminating the need for an external charge pump capacitor. The product is housed in a small QFN32 package (5×5mm), contributing to a reduced component count and smaller mounting area.

Toshiba will continue to expand its product lineup to support diverse applications, helping to reduce users’ design burden, save PCB space, and deliver value that contributes to improved development efficiency.

Notes:
[1] Actual driven motor current depends on the use environment and such factors as ambient temperature and power supply voltage.
[2] A stepping motor controls the electrical angle in discrete steps, meaning that the current setting values for each phase are switched according to the corresponding electrical angle.
[3] This circuit configuration is named after its output circuit shape, which resembles the letter "H." It controls the direction and path of the current flowing through each phase coil of the stepper motor and regulates the coil current to a specified value.
[4] Output-stage configuration that uses N-channel MOSFETs in both the upper and lower stages (although it is common for the upper stage to use P-channel MOSFET and the lower stage to use N-channel MOSFET)

Features

  1. Phase interface method that is resistant to step-out caused by external noise
  2. No external current detection resistor required for constant-current control (Built-in)
  3. No external charge pump capacitor required (Built-in)

Applications

  • Sewing machines
  • Photo printers
  • Printers
  • Financial terminals (such as ATMs)
  • Surveillance cameras
  • Scanners, etc.

Main Specifications

(Unless otherwise specified, Ta=25°C)

Part number TB67S531FTG TB67S539FTG[5]
Supported motor Two-phase bipolar stepping motor
Interface Phase Clock
Absolute maximum ratings Motor output voltage VOUT (V) 40
Motor output current IOUT (A) 2.0
Operating temperature Topr (°C) -40 to 85
Operating ranges Motor power supply voltage VM (V) 4.5 to 33
Motor output current IOUT (A) Max 1.8
Electrical
characteristics
Output transistor between drain and source On resistance
(upper + lower)
RON(D-S) (Ω)
Tj=25°C,
IOUT=2.0A
Typ. 0.8
Resistor for current detection Not required
Capacitor for charge pump Not required
Excitation mode Full step to quarter step Full step to 1/32 step
Decay setting function Selectable (Mixed / Slow / Fast / ADMD[6])
Torque function

Switchable set current without external components
(2 modes: 100%, 50%)

Switchable set current without external components
(4 modes: 100%, 75%, 50%, 25%)
Abnormality detection function Over-current detection (ISD),
thermal shutdown (TSD),
under voltage lockout (UVLO)
(With error flag output)
Package Name P-VQFN32-0505-0.50-008 P-VQFN32-0505-0.50-004
Size (mm) Typ. 5×5
Sample Check & availability

Buy Online

Buy Online

Notes:
[5] Existing product
[6] Abbreviation of Advanced Dynamic Mixed Decay, Toshiba's original technique for improving waveform qualities at high speed.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba America Electronic Components, Inc. ("TAEC") who participate in netCOMPONENTS electronic components sourcing database. Please note that TAEC is providing this link solely as a convenience. All quantities listed in inventory are subject to change and information provided in this page does not guarantee availability of product(s), please check with Distributor before relying on the quantities listed. In order to guarantee availability you must place an order with one of Toshiba’s distributors.

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open