無刷直流馬達驅動 ICs

由於對節能和安靜的馬達運行的需求不斷增長,無刷直流(BLDC)馬達被廣泛用於各種應用。
為了提高馬達驅動效率,通常需要復雜的過程。東芝提供可解決此問題的馬達驅動控制器。

產品陣容

Brushless DC Motor 3 Phase controller

Brushless DC Motor 3 Phase controller TC78B043FTG/FNG (3Hall) TC78B042FTG (3Hall) TC78B041FNG (3Hall) TB67B054FTG (3Hall) TB6634FNG (3Hall) TB6584AFNG/FNG (3Hall) TB6575FNG (Sensorless) Brushless DC Motor 3 Phase controller TC78B043FTG/FNG (3Hall) TC78B042FTG (3Hall) TC78B041FNG (3Hall) TB67B054FTG (3Hall) TB6634FNG (3Hall) TB6584AFNG/FNG (3Hall) TB6575FNG (Sensorless)

Brushless DC Motor  Pre-Driver

Brushless DC Motor  Pre-Driver TC78B011FTG TC78B009FTG TC78B006 series TC78B027FTG TC78B004AFTG TB6605FTG Brushless DC Motor  Pre-Driver TC78B011FTG TC78B009FTG TC78B006 series TC78B027FTG TC78B004AFTG TB6605FTG

Brushless DC Motor Single Phase/3 Phase Driver

Brushless DC Motor  Single Phase/3 Phase Driver TC78B025FTG TC78B015AFTG TC78B015FTG TB67Z800FTG TB67B008/001 series TC78B016FTG TB67B000AFG/HG TB6585AFTG TC78B002 series Brushless DC Motor  Single Phase/3 Phase Driver TC78B025FTG TC78B015AFTG TC78B015FTG TB67Z800FTG TB67B008/001 series TC78B016FTG TB67B000AFG/HG TB6585AFTG TC78B002 series

參數搜尋

Brushless Motor Drivers Product Lineup

交叉搜尋

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Video

參考設計

This is a photo of the Board Appearance.
3-Phase Brushless DC Motor Driver Using TC78B043FNG and TPD4204F
In recent years, for 3-phase brushless DC motors used in home appliances and industrial equipment such as air conditioners and air purifiers, there is an increasing trend toward adopting Interior Permanent Magnet (IPM) motors instead of Surface Permanent Magnet (SPM) motors to achieve lower cost, higher output, and higher torque. However, IPM motors tend to generate noise, creating a demand for motor controllers capable of low-noise and highly efficient control.To address these needs, we provide a 3‑phase brushless DC motor driver application circuit capable of realizing both low noise and high efficiency. The provided materials include explanations of key design points for each circuit block, usage guidelines, adjustment methods, as well as schematic diagrams and PCB layout design information, which can help support and accelerate your motor control designs.
Air Conditioner Outdoor Unit Control Circuit
Air Conditioner Outdoor Unit Control Circuit
This Reference Design provides design guide, data and other contents of the Air Conditioner Outdoor Unit that control two motors (fan motor, compressor) and a PFC circuit with a single MCU.
Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG
Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG
This reference design provides design guide, data and other contents of a brushless motor drive circuit using sensorless sinusoidal PWM predriver IC for 3-phase brushless motor. This design allows easy configuration of the motor pre-driver using a GUI.
Block diagram of application circuit of brushless DC motor pre-driver TC78B027FTG for fan drive.
Application circuit of brushless DC motor pre-driver TC78B027FTG for fan drive
The board is designed to a doughnut shape according to the fan form. MOSFETs for the motor drive, brushless DC motor pre-driver IC TC78B027FTG, and the microcontroller for control are mounted on the board. This reference design provides circuit diagram, BOM, etc.
Block diagram of application circuit for high-voltage brushless DC motor fan drive.
Application circuit for high-voltage brushless DC motor fan drive
The board is designed to a doughnut shape according to the fan form. Brushless DC motor controller IC TC78B041FNG and high voltage motor driver IC TPD4204F are mounted on the board. This reference design provides circuit diagram, BOM, etc.
Block diagram of evaluation board for motor pre-driver IC and external FET drive board.
Evaluation board for motor pre-driver IC and external FET drive board
This reference design provides circuit diagram, BOM and PCB data (Gerber data) of the evaluation board for 3 phase brushless DC motor pre-driver IC (TC78B009FTG/TC78B027FTG) and connectable external FET drive board.
Application block diagram of application circuits of TPD4152F square-wave control type of BLDC motor driver.
Application Circuits of TPD4152F Square-Wave Control Type of BLDC Motor Driver
This reference design provides example circuit and design guide using Hall device/IC. The TPD4152F has 600V rating and built-in PWM to drive BLDC motor with square-wave control.
Application block diagram of application circuits of TPD4204F and TB6634FNG sine-wave control type of BLDC motor driver.
Application Circuits of TPD4204F and TB6634FNG Sine-Wave Control Type of BLDC Motor Driver
This reference design provides example circuit and design guide using Hall device/IC. The TPD4204F has 600V rating and built-in PWM to drive BLDC motor with sign-wave control.
Features of Motor Control Closed-loop system(Arduino Shield).
Motor Control Closed-loop System(Arduino Shield)
This reference design provides the Motor Control Closed-loop system using Toshiba's 3 phase brushless DC motor driver IC TB6605FTG. The board is designed as a plug-in board (Shield) for Arduino UNO platform.
Applicatoin block diagram of application circuits of TPD4206F and TB6634FNG sine-wave control type of BLDC motor driver.
Application Circuits of TPD4206F and TB6634FNG Sine-Wave Control Type of BLDC Motor Driver
This reference design provides example circuit and design guide using Hall device/IC. The TPD4206F has 500V rating and built-in PWM to drive BLDC motor with sign-wave control.
Application block diagram of application circuits of TPD4151F square-wave control type of BLDC motor driver.
Application Circuits of TPD4151F Square-Wave Control Type of BLDC Motor Driver
This reference design provides example circuit and design guide using Hall device/IC. The TPD4151F has 250V rating and built-in PWM to drive BLDC motor with square-wave control.

Simulation

Downloading PSpice® models

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

採購 / 樣品 / IC可靠度 相關問題

線上庫存查詢跟購買

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.

* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.

開啟新視窗