Contact us

Es wird ein neues Fenster geöffnet Es wird ein neues Fenster geöffnet

A simple solution to the challenges of Automotive Ethernet audio systems

A simple solution to the challenges of Automotive Ethernet audio systems

Generic multimedia automotive head units are built around large, capable system-on-chip (SoC) processors. Over time, with the move to CDs and the introduction of DAB+ radio, together with mobile connectivity and smartphones, these systems have grown to be large and complex products. However, located centrally in the dashboard of most vehicles and wired to speakers and microphones around the vehicle, the topology has largely stayed the same. This inevitably limits the room to improve the in-vehicle multimedia experience.

 

One of the limiting factors has been a generic in-vehicle networking technology that can tackle a broad range of automotive applications. This would enable all applications to move to a network topology that simplifies the cable loom, reduces weight, and enables new approaches to implementing systems. Ethernet has been seen as a suitable networking technology for some time but, in the form we are used to, cannot be integrated into the vehicle. As a starting point, CAT5e type cabling is too rigid and heavy for a vehicle, while the lack of control over bandwidth reservation and latency causes further challenges.

 

Through the efforts of a range of working groups, these challenges have been tackled to make Ethernet suitable for the vehicle. Changes in the physical layer have enabled support for a simplified cabling approach. As a result, connectivity over an unshielded twisted-pair cabling is possible today at data rates of up to 1000 Mbits/s, in future even 10 Gbits/s and beyond will come into the vehicles. This provides plenty of bandwidth for the wide range of applications expected in the automotive space. In further OSI layers, further changes have been made thanks to the Audio Video Bridging (AVB) set of standards. IEEE 802.1Qat in layer 2 provides stream reservation, while IEEE 802.1Qav implements traffic shaping to stop bursts of traffic overwhelming the network.

 

With the introduction of Automotive Ethernet-AVB/TSN, the topology of in-vehicle audio systems can now change. The core functionality can be retained in the head unit but the heat-generating amplifiers can be moved to nodes where the speakers are actually being installed. In order to support road-noise reduction features or hands-free telephony applications, microphones can also be integrated into these nodes as well. Of course, the challenge now is how to ensure that audio data packets are presented to the listener from all nodes simultaneously, and the same for sampling incoming audio. This is where the timing and synchronization capability of IEEE 802.1AS, a subset of IEEE 1588, comes in. It provides a mechanism whereby a grandmaster network node provides a common time reference for playback and sampling.

 

Currently, available SoCs are often still not yet equipped with an Ethernet peripheral that supports these new features. In addition, a silicon solution needs to be sourced to implement the end nodes as well. Reviewing this challenge, Toshiba has developed the TC9562, a single-chip device that is equally at home together with an SoC or stand alone. At its center is a powerful Cortex-M3 processor, allowing an audio application to be integrated into the device. It also features a PCI express (PCIe) interface, enabling it to be interfaced with an SoC, ideal for head-unit applications. The device also features a range of features that aim to simplify the implementation of AVB applications. Audio streams on the TDM or I2S interface can be directly fed into the TC9562 and extracted from the Ethernet frames automatically, while the internal clock and audio-clock adjusts independently to the common time base.

 

To find out more about this novel technology for Automotive Ethernet systems and how the TC9562 can be used to implement in-vehicle audio applications, take a look at our white paper available here:

Click here to learn more about in-vehicle entertainment with Automotive Ethernet

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.