This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
In general logic elements, the output signal is determined by the input signal, and is in either the "1" or "0" state.
However, some logic elements have another state besides "1" and "0".
For example, the circuit in the right figure is similar to the NOT circuit, but different form the NOT circuit. The NOT circuit outputs data by inverting the input signal, this circuit outputs the input data as it is.
If the control part is set to “1” (H level), the input data is output as it is.
However, if the control part is set to “0” (L level) as shown in Figure 2, the output part will be disconnected and the data will not be output. This disconnected state is called the high impedance.
Like this circuit, a circuit that can be taken in the three types of output state such as the "1" (H level) state, the "0" (L level) state, and the high impedance state, is called a three-state or "Tri state".