This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
The table on the right is a comparison table of decimal numbers, binary numbers, and hexadecimal numbers.
For example, the decimal number 8 can be represented by 1 digit, but the binary number must be represented by 4 digits.
256 requires 3 digits in the decimal number, and 9 digits in the binary number.
Therefore, we utilize the hexadecimal number to make it easier to handle the binary number.
It is easy to handle because the 4 digits of the binary number can be collectively represented as 1 digit in the hexadecimal number.