Contact us

A new window will open A new window will open

Electrical characteristics of MOSFETs (Static Characteristics Vth)

Gate threshold voltage (Vth)
Vth stands for "threshold voltage." Vth is the gate voltage that appears when the specified current flows between source and drain.

Vth measurement

Gate-source voltage, VGS, is increased until drain current, ID, reaches the specified value, at which point VGSis measured.

Data sheet description

Characteristics Symbol Test Conditions Min Typ Max Unit
Gate threshold voltage Vth VDS = 10 V, ID = 1.0 mA 1.4 2.4 V
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.