Bus switches, including multiplexers, are optimized for digital signals.
Toshiba has a lineup of low-voltage (TC7SBL / WBL / MBL) and 5V-type (TC7SB / WB) general-purpose bus switches.
As digital signals have become faster, Toshiba's lineup has expanded to encompass wideband bus switches that have passed the signal quality tests of various signal standards.
In addition, Toshiba also has a lineup of dual power supply level shift bus switches as level shifters that do not require signal direction control.
Toshiba also provides signal switching switches, analog switches optimized for analog signals, and multiplexers for digital signals such as CMOS logic ICs.
You can narrow down the search for applicable products by selecting specifications.
You can narrow down your search for applicable products by package type or number of pins.
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.9 mm 0.035 inch |
Package Size
| W | : | 1.45 mm 0.057 inch |
|---|---|---|
| L | : | 1.0 mm 0.039 inch |
| H | : | 0.48 mm 0.019 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.9 mm 0.035 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.7 mm 0.028 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 3.1 mm 0.12 inch |
| H | : | 0.7 mm 0.028 inch |
Package Size
| W | : | 1.4 mm 0.055 inch |
|---|---|---|
| L | : | 1.8 mm 0.071 inch |
| H | : | 0.48 mm 0.019 inch |
Package Size
| W | : | 4.25 mm 0.17 inch |
|---|---|---|
| L | : | 4.0 mm 0.16 inch |
| H | : | 0.8 mm 0.031 inch |
Package Size
| W | : | 5.4 mm 0.21 inch |
|---|---|---|
| L | : | 6.4 mm 0.25 inch |
| H | : | 1.0 mm 0.039 inch |
Package Size
| W | : | 2.4 mm 0.094 inch |
|---|---|---|
| L | : | 1.6 mm 0.063 inch |
| H | : | 0.4 mm 0.016 inch |
Package Size
| W | : | 4.25 mm 0.17 inch |
|---|---|---|
| L | : | 4.0 mm 0.16 inch |
| H | : | 0.8 mm 0.031 inch |
Package Size
| W | : | 5.4 mm 0.21 inch |
|---|---|---|
| L | : | 6.4 mm 0.25 inch |
| H | : | 1.0 mm 0.039 inch |
Package Size
| W | : | 5.25 mm 0.21 inch |
|---|---|---|
| L | : | 4.0 mm 0.16 inch |
| H | : | 0.8 mm 0.031 inch |
Package Size
| W | : | 6.9 mm 0.27 inch |
|---|---|---|
| L | : | 6.4 mm 0.25 inch |
| H | : | 1.0 mm 0.039 inch |
All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.
require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.