※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Not Recommended for New Design
Brush motor driver IC
| Function | Capable of constant current controlling (PWM) / CW/CCW/Short BRAKE/STOP modes / Standby function | 
|---|---|
| Application Scope | DC motor drivers / General-purpose | 
| Class | Bridge driver for brushed DC motors | 
| Number of drive motors (brush moter) | 1 | 
| RoHS Compatible Product(s) (#) | Available | 
| Toshiba Package Name | P-HSOP8-0405-1.27-001 | 
|---|---|
| Pins | 8 | 
| Mounting | Surface Mount | 
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model)  | 
                            
                            
                                
                                    
                                    
                                        
                                        
                                            ![]()  Download from UltraLibrarian® in your desired CAD format  | 
                            
                        
| 
                        
                         (Note1)  | 
                    
                         Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.  | 
                
| 
                        
                         (Note2)  | 
                    
                         Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.  | 
                
| Characteristics | Symbol | Rating | Unit | 
|---|---|---|---|
| Output Current | IOUT(peak) | 3.5 | A | 
| Operating Temperature (Max) | Topr | 85 | ℃ | 
| Operating Temperature (Min) | Topr | -40 | ℃ | 
| Supply Voltage | VCC | 44 | V | 
| Output Voltage | VO | 50 | V | 
Contact us
Contact usFrequently Asked Questions
FAQs