Such as low power consumption, miniaturization and robust operation are important in designing human sensor. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, sensor signal input unit, alarm output unit, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of constant voltage power supply circuit
Example of infrared sensor circuit
Example of output circuit to alarm
Example of output circuit to alarm
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | 4pin SO6 | 2.54SOP4 | DIP4_black | DIP4_black |
BVS (Min) [Vrms] @ t = 60 [s] | 3750 | 1500 | 5000 | 5000 |
ION (Max) [A] | 0.7 | 0.4 | 0.5 | 2.0 |
RON (Max) [Ω] | 0.3 | 2 | 2 | 0.2 |
IFT (Max) [mA] | 1 | 0.2 | 3 | 3 |
IFC (Max) [mA] |
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.