require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
New Products / News
Example of a small size motor driving circuit for fan using MOSFETs
Part Number |
TC78H660FNG | |
---|---|---|
VM (Max) [V] |
18 |
20 |
IOUT (Max) [A] |
1.1 |
2.0 |
Ron(upper and lower sum) (Typ.) [Ω] |
0.8 |
0.48 |
Control Interface | ENABE / PHASE inputs |
ENABE / PHASE inputs |
Step |
Two phase excitation | |
Feature | Motor driving voltage: 2.5 V (Min) | Motor driving voltage: 2.5 V (Min) |
Abnormality detection function | Over heat, Over current, Low voltage | Over heat, Over current, Low voltage |
Package | TSSOP16 | TSSOP16 |
Part Number | TC78B002FNG | TC78B002FTG |
---|---|---|
VM (Max) [V] |
18 |
|
IOUT (Max) [A] |
1.5 |
|
Drive type |
Single phase full wave drive | |
Features & Others | PWM control Soft switching drive Quick start Hall bias circuit Error detection: Current limit, Thermal shutdown |
|
Package | SSOP16 | WQFN16 |
Series | Group | Function |
---|---|---|
M370 Group | Arm® Cortex®-M3, includes 1st gen VE | |
M4K Group | Arm® Cortex®-M4, includes 4th gen VE |