IGBT/IEGT / Junction FETs Part Naming Conventions

Clicking on product's category allows you to see IGBT/IEGT Part Naming Conventions.

Discrete IGBT

Example of Discrete IGBT
Example of Discrete IGBT

1. Discrete IGBT

2. Collector current rating (DC)

3. Voltage rating (see Table 1.)

4.

  • 1: N-channel
  • 2: P-channel
  • 3: N-channel with built-in
    freewheeling diode
  • R: N-channel RC-IGBT with built-in freewheeling diode

5. Serial number

6. Version

Letter Voltage
(V)
Letter Voltage
(V)
Letter Voltage
(V)
C 150 J 600 Q 1200
D 200 K 700 R 1300
E 250 L 800 S 1400
F 300 M 900 T 1500
G 400 N 1000 U 1600
H 500 P 1100 V 1700

IEGT

Example of Press Pack IEGT (PPI)
Example of Press Pack IEGT (PPI)

1. Press Pack IEGT (PPI)

2. Collector current rating
Ex.) 2100 : 2100 A

3. Voltage rating

Letter Voltage(V)
V 1700
FXF 3300
GXH 4500

4. Serial number

5.

  • A : Transistor only
  • No suffix : Transistor with built-in freewheeling diode
Example of Plastic Case Module IEGT (PMI)
Example of Plastic Case Module IEGT (PMI)

1. Plastic Case Module IEGT (PMI)

2. Collector current rating
Ex.) 1200 : 1200 A

3. Voltage rating

Letter Voltage(V)
V 1700
FXF 3300
GXH 4500

4. Number of elements
Ex.) 1 : Single

5. Circuit Configuration

6. Chip type

  • S : N-channel

7. Serial number

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open