Asia-Pacific
English
简体中文
繁體中文
한국어
日本語
Americas
English
Europe (EMEA)
English



Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Automotive Stepping Motor Driver ICs

Toshiba’s line of stepping motor drivers is for a general multipurpose use and suitable for a wide range of automotive applications such as control of valves in refrigerant circuits etc., heads-up displays, and so on. These products have the advantage of being highly efficient at a simple clock input interface, microstep to reduce noise and vibration, and error detections such as a stall detection and an over current detection. Their reliability testing is fully qualified for AEC-Q100. Some good-quality solutions are offered by using Toshiba’s stepping motor drivers for automotive applications.

Automotive Stepping Motor Driver ICs roadmap

Lineup

Part Number Package Output
Current
Power
Supply
Recommended
Applications
Features & Functions Rel. Level
QFN28-0606-0. 65_Wettable half cut 1.0A BATT
(5 V regulator)
HUD mirror angle control、valves control
PWM control, Constant current drive、Max resolution 1/32 microstep,Stall detection,Mix DECAY mode AEC-Q100
qualified
QFN28-0606-0. 65_Wettable 
half cut
1.0A BATT
(5 V regulator)
HUD mirror angle control、valves control

PWM control, Constant current drive、Max resolution 1/32 microstep,Stall detection,Mix DECAY mode、The EMC improvement version

AEC-Q100
qualified

Technical topics

Applications

Automotive HVAC

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.