Transistor for low frequency small-signal amplification
| Application Scope | General-purpose | 
|---|---|
| Features | Low Noise | 
| Polarity | PNP | 
| Complementary Product | 2SC4117 | 
| Comments | Rank is specified by hFE range. | 
| RoHS Compatible Product(s) (#) | Available | 
| Toshiba Package Name | SOT-323 (USM) | 
|---|---|
| Package Image | 
                                     | 
                                
                            
                            
                        
| JEITA | SC-70 | 
| Package Code | SOT-323 | 
| Pins | 3 | 
| Mounting | Surface Mount | 
| Width×Length×Height (mm)  | 
                            
                                
                                
                                2.0×2.1×0.9 | 
| Package Dimensions | View | 
| Land pattern dimensions | View | 
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model)  | 
                            
                            
                                
                                    
                                    
                                        
                                        
                                            ![]()  Download from UltraLibrarian® in your desired CAD format  | 
                            
                        
| SamacSys CAD model (Symbol, Footprint and 3D model)  | 
                            
                            
                                
                                    
                                    
                                        
                                        
                                              Download from SamacSys  | 
                            
                        
Please refer to the link destination to check the detailed size.
| 
                        
                         (Note1)  | 
                    
                         Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.  | 
                
| 
                        
                         (Note2)  | 
                    
                         SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.  | 
                
| 
                        
                         (Note3)  | 
                    
                         Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.  | 
                
| Characteristics | Symbol | Rating | Unit | 
|---|---|---|---|
| Collector Current | IC | -0.1 | A | 
| Collector-emitter voltage | VCEO | -120 | V | 
| Characteristics | Symbol | Condition | Value | Unit | 
|---|---|---|---|---|
| DC Current Gain hFE (Max) | hFE | IC=-0.002A VCE=-6V  | 
                        700 | - | 
| DC Current Gain hFE (Min) | hFE | IC=-0.002A VCE=-6V  | 
                        200 | - | 
| Collector Emitter Saturation Voltage (Max) | VCE(sat) | IB=-1mA IC=-0.01A  | 
                        -0.3 | V | 
| Transition frequency (Typ.) | fT | IC=-0.001A VCE=-6V  | 
                        100 | MHz | 
| Orderable part number (example)  | 
                    
                        
                        MOQ(pcs) | Reliability Information  | 
                    
                        
                        RoHS | AEC_Q100-Q101 | Note | 
|---|---|---|---|---|---|
| 2SA1587-BL,LF | 3000 | Yes | - | General Use | |
| 2SA1587-BL,LXGF | 3000 | - | Yes | Yes (Note) | Unintended Use (Note) | 
| 2SA1587-GR,LF | 3000 | Yes | - | General Use | |
| 2SA1587-GR,LXGF | 3000 | - | Yes | Yes (Note) | Unintended Use (Note) | 
(Note):For more information, please contact our sales or use the inquiry form on our website.
Contact us
Contact usFrequently Asked Questions
FAQs