3SK291

Not Recommended for New Design

High frequency MOSFET

Description

Application Scope TV UHF high frequency amplifier
Polarity N-ch
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-24 (SMQ)
Package Image Toshiba 3SK291 High frequency MOSFET product SMQ package image
JEITA SC-61
Package Code SOT-24
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.9×1.1
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain current ID 30 mA
Power Dissipation PD 0.15 W
Drain-Source voltage VDSS 12.5 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Forward Transfer Admittance (Typ.) |Yfs| - 26 mS
Drain Current (Max) IDSS - 0.1 mA

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open