GT10G131

EOL announced

IGBT for strobe flash

Description

Application Scope Camera flashes
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOP-8
Package Image Toshiba GT10G131 IGBT for strobe flash product SOP-8 package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
4.9×6.0×1.52
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current ICP 200 A
Collector power dissipation PC 1.9 W
Collector-emitter voltage VCES 400 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Switch Time (Typ.) tf - 1.8 μs
Switch Time (Typ.) toff - 2.0 μs
Switch Time (Typ.) ton - 3.1 μs
Switch Time (Typ.) tr - 2.8 μs
Collector Emitter Saturation Voltage (Typ.) VCE(sat) - 2.3 V
Drive Voltage (Min) VGE - 4 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open