Small-signal MOSFET 2 in 1
Application Scope | High-Speed Switching / Analog Switches |
---|---|
Polarity | N-ch×2 |
Generation | π-MOSⅥ |
Internal Connection | Common source |
Component Product (Q1) | SSM3K15FU |
Component Product (Q2) | SSM3K15FU |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOT-553 (ESV) |
---|---|
Package Image | |
JEITA | SC-107BB |
Package Code | SOT-553 |
Pins | 5 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×1.6×0.55 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage (Q1/Q2) | VDSS | 30 | V |
Gate-Source voltage (Q1/Q2) | VGSS | +/-20 | V |
Drain current (Q1/Q2) | ID | 100 | mA |
Power Dissipation | PD | 0.15 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Q1/Q2) (Max) | Vth | - | 1.5 | V |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=2.5V | 7.0 | Ω |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=4V | 4.0 | Ω |
Input capacitance (Q1/Q2) (Typ.) | Ciss | - | 7.8 | pF |
Contact us
Contact usFrequently Asked Questions
FAQs