Ethernet Bridge
| Description | TC9560 family automotive grade companion-chip assists an application processor or modem chip to communicate with multiple video and audio peripheral devices simultaneously over Ethernet using AVTP. |
|---|---|
| Host I/F | HSIC I/F (480 Mbps) |
| Automotive I/F | Ethernet AVB [IEEE802.1AS, IEEE 802.1Qav] The interface is selectable from RGMII, RMII and MII. , MAC |
| Audio I/F | I2S/TDM |
| Peripheral I/F | I2C/SPI / Quad-SPI / UART / GPIO / INTC |
| CPU Core | Arm®Cortex®-M3 |
| Power supply voltage(V) | 1.8/3.3 for IO / 1.2 for HSIC / 1.8/2.5/3.3 for RGMII/RMII/MII / 1.1 for Core |
| Toshiba Package Name | P-LFBGA170-1010-0.65 |
|---|---|
| Pins | 170 |
| Mounting | Surface Mount |
| Package size | 10mm×10mm |
| Pin pitch | 0.65 mm |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
|
(Note1) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Contact us
Contact usFrequently Asked Questions
FAQs