TCR3UG1825A

Low Dropout (LDO) Linear Voltage Regulator

Description

Application Mobile equipment / IOT/Wearable equipment / Camera/Sensor power supply
Feature Low quiescent current / Fast load transient response / Small package
Output Type Fixed Output
Overcurrent protection Y
Thermal shutdown Y
Auto-discharge Y
Inrush current reduction Y
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name WCSP4F
Package Image Toshiba TCR3UG1825A Low Dropout (LDO) Linear Voltage Regulator product WCSP4F package image
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
0.645×0.645×0.33
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Input Voltage VIN 6.0 V
Power Dissipation (mounted on glass-epoxy board(40mm×40mm)) PD 800 mW

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Output Current (Max) IOUT - 300 mA
Operating Input Voltage * VIN - 1.5 to 5.5 V
Output Voltage (Typ.) VOUT - 1.825 V
Output Voltage Lineup VOUT - 0.8 to 5.0 V
Output Voltage Accuracy (±) * - - 1.0 %
Quiescent Current (Typ.) * IB(ON) IOUT=0mA 0.34 μA
Stand-by Current (Typ.) * IB(OFF) - 0.03 μA
Dropout Voltage (Typ.) * VDO IOUT=0.3A 140 mV
Ripple Rejection Ratio (Typ.) * R.R. f=1kHz 70 dB
Output Noise Voltage (Typ.) * VNO - 50 μVrms
Operating Temperature Topr - -40 to 85
Output Capacitance COUT - ≥1.0 μF

 *: Representative value, Please refer to the datasheet for details.

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2025

Dec,2025

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
TCR3UG1825A,LF 5000 - Yes General Use

Applications

Smart Watch
Such as low power consumption and miniaturization are important in designing smart watch. Toshiba provides information on a wide range of semiconductor products suitable for power supply and charge management units, sensor signal input units, display units, etc., along with circuit configuration examples.
Electric Toothbrush
Such as low power consumption and miniaturization are important in designing electric toothbrush. Toshiba provides information on a wide range of semiconductor products suitable for power supply/power supply management units, motor control units, sensor signal input unit, etc., along with circuit configuration examples.
Body Composition Analyzer
Such as low power consumption and miniaturization are important in designing body composition analyzer. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, sensor signal input unit, display unit, etc., along with circuit configuration examples.
Blood Glucose Meter
Such as low power consumption and miniaturization are important in designing blood glucose meter. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, surge voltage protection units, sensor signal input units, etc., along with circuit configuration examples.
Smart Plug
Such as AC isolation, high efficiency and miniaturization are important in designing smart plug. Toshiba provides information on a wide range of semiconductor products suitable for AC switch units, power supply units, wireless and key switch units, etc., along with circuit configuration examples.
Smart Speaker
Such as low power consumption and miniaturization are important in designing smart speaker. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, sensor signal input unit, display unit, etc., along with circuit configuration examples.
Electronic Sphygmomanometer
Such as low power consumption and miniaturization are important in designing electronic sphygmomanometer. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, surge voltage protection units, motor driving units, sensor signal input units, etc., along with circuit configuration examples.
Electric Shaver
Such as low power consumption and miniaturization are important in designing electric shaver. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, surge voltage protection units, motor driving units, etc., along with circuit configuration examples.
Wireless Charger
Such as low power consumption and miniaturization are important in designing wireless charger. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, inverter circuit unit, etc., along with circuit configuration examples.
Washing Machine
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing washing machine. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.
Refrigerator
Such as low power consumption and miniaturization are important in designing refrigerator. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving units, sensor signal input unit, AC load control unit, etc., along with circuit configuration examples.
Robot Cleaner
Such as high efficiency, low power consumption and miniaturization are important in designing robot cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, sensor signal input unit, etc., along with circuit configuration examples.
Inverter/Servo
Such as low power consumption, miniaturization and robust operation are important in designing inverter/servo. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving circuit units, signal transmission units, etc., along with circuit configuration examples.
Air Conditioner
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing air conditioner. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.
LED lighting
Such as high efficiency, low power consumption and miniaturization are important in designing LED lighting. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, sensor signal input units, etc., along with circuit configuration examples.
Surveillance Camera
Such as low power consumption and miniaturization are important in designing surveillance camera. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, camera motion control units, etc., along with circuit configuration examples.
Uninterruptible power supply
Such as low power consumption and miniaturization are important in designing uninterruptible power supply (UPS). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, inverter/converter units, control units, signal transmission units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open