TD62064BP1G

EOL announced

High current darlington driver

Description

Number of Circuits 4
Input Resistor (Ω) 0.23kΩ
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name DIP16
Package Image Toshiba TD62064BP1G High current darlington driver product DIP16 package image
JEITA P-DIP16-6.4x19.25-2.54
Pins 16
Mounting Through Hole
Width×Length×Height
(mm)
19.75×7.62×3.5
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 1500 mA
Operational Temperature Topr -40 to 85
Storage Temperature (max) Tstg 150
Storage Temperature (min) Tstg -55
Output Breakdown Voltage VCE(SUS) 80 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open