Description

Application Scope Switching Voltage Regulators
Polarity N-ch
Generation U-MOSⅧ-H
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-220
Package Image Toshiba TK100E08N1 Power MOSFET (N-ch single 60V<VDSS≤150V) product TO-220 package image
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
10.16×15.1×4.45
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 80 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 214 A
Power Dissipation PD 255 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 4.0 V
Gate threshold voltage (Min) Vth - 2.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 3.2
Input capacitance (Typ.) Ciss - 9000 pF
Total gate charge (Typ.) Qg VGS=10V 130 nC
Reverse recovery time (Typ.) trr - 93 ns
Reverse recovery charge (Typ.) Qrr - 190 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

May,2014

Feb,2019

Apr,2025

Aug,2024

Apr,2016

Oct,2024

(Note1)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2)

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TK100E08N1,S1X 50 Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open