TMP86C809NG

EOL announced

TLCS-870C

Description

Description 8-bit microcontroller in 32-pin SDIP package suitable for home appliances
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name SDIP32-P-400-1.78
Package Image Toshiba TMP86C809NG TLCS-870C product SDIP32-P-400-1.78 package image
Pins 32
Mounting Through Hole

Description

Property Value Unit
number of bits 8 bit
ROM size 8 Kbyte
ROM type Mask ROM -
RAM size 0.5 Kbyte
internal data bus width 8 bit
LED drive capability 8 ch
SEI 1 ch
UART 1 ch
A/D converters(10bit) 6 ch
Timer/counter(16bit) 1 ch
Timer/counter(8bit) 2 ch
watchdog timer Available -
dual clock operation Available -
I/O Port 26 port
The minimum instruction execution time in low-speed dual clock operation mode is 122μs (at 32.768kHz).
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 1 to 16 -40 to 85 0.25
2.7 to 5.5 1 to 8 -40 to 85 0.5

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open