TMP86CH29BFG

EOL announced

TLCS-870C

Description

Description 8-bit microcontrollers with LCD driver supporting 128 pixels
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name QFP64-P-1414-0.80C
Pins 64
Mounting Surface Mount

Description

Property Value Unit
number of bits 8 bit
ROM size 16 Kbyte
ROM type Mask ROM -
RAM size 1.5 Kbyte
internal data bus width 8 bit
LED drive capability 4 ch
LCD drive capability 32 ch
UART/SIO 1 ch
A/D converters(10bit) 8 ch
Timer/counter(18bit) 1 ch
Timer/counter(8bit) 4 ch
watchdog timer Available -
dual clock operation Available -
I/O Port 39 port
The minimum instruction execution time in low-speed dual clock operation mode is 122μs (at 32.768kHz).
Configurable as UART or SIO.
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 1 to 16 -40 to 85 0.25
2.7 to 5.5 1 to 8 -40 to 85 0.5

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open