TMP91FW40FG

Not Recommended for New Design

TLCS-900L1

Description

Description 16-bit microcontroller with flash memory and LCD driver supporting 160 pixels
RoHS Compatible Product(s) (#) Please contact us.

Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.

Package Information

Toshiba Package Name LQFP100-P-1414-0.50F
Package Image Toshiba TMP91FW40FG TLCS-900L1 product LQFP100-P-1414-0.50F package image
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 16 bit
ROM size 128 Kbyte
ROM type Flash -
RAM size 4 Kbyte
UART/SIO 4 ch
A/D converters(10bit) 4 ch
LCD drive capability 40 ch
Timer/counter(16bit) 3 ch
Timer/counter(8bit) 4 ch
RTC 1 ch
watchdog timer Available -
dual clock operation Available -
Program patch logic 6 -
melody alarm generator Available -
external LCDD I/F Available -
remote memory I/F Not Available -
I/O Port 61 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 8 to 27 -40 to 85 0.148
2.2 to 3.6 8 to 16 -40 to 85 0.25

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open