TMP91FW60DFG

Not Recommended for New Design

TLCS-900L1

Description

Description 16-bit/100-pin microcontroller with large-capacity memory and various timers and I/O functions
RoHS Compatible Product(s) (#) Available

Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.

Package Information

Toshiba Package Name QFP100-P-1420-0.65A
Package Image Toshiba TMP91FW60DFG TLCS-900L1 product QFP100-P-1420-0.65A package image
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 16 bit
ROM size 128 Kbyte
ROM type Flash -
RAM size 8 Kbyte
UART/SIO 3 ch
I2C 2 ch
A/D converters(10bit) 16 ch
Timer/counter(16bit) 5 ch
Timer/counter(8bit) 6 ch
clock timer Available -
CS/WAIT controller 4 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
Program patch logic 6 -
I/O Port 83 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 4 to 20 -40 to 85 0.2

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open