TMP91PW12FG

Not Recommended for New Design

TLCS-900L1

Description

Description The TMP91PW12 is OTP type MCU which includes 128 Kbyte One-time PROM. Using the adapter-socket, you can write and verify the data for the TMP91CW12 by general EPROM programmer.
The TMP91PW12 has the same pin-assignment as the TMP91CW12 (Mask ROM type).
Writing the program to Built-in PROM, the TMP91PW12 operates as the same way as the TMP91CW12.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LQFP100-P-1414-0.50F
Package Image Toshiba TMP91PW12FG TLCS-900L1 product LQFP100-P-1414-0.50F package image
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 16 bit
ROM size 128 Kbyte
ROM type OTP -
RAM size 4 Kbyte
UART/SIO 2 ch
UART/I2C 4 ch
I2C/SIO 1 ch
A/D converters(10bit) 8 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 8 ch
clock timer Available -
CS/WAIT controller 4 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
I/O Port 81 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 4 to 25 -40 to 85 0.16
2.7 to 5.5 2 to 16 -40 to 85 0.25

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open