TMP92CH21FG

EOL announced

TLCS-900H1

Description

Description 32-bit microcontroller with color LCD controller, USB control and NAND Flash ROM interface
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LQFP144-P-1616-0.40C
Package Image Toshiba TMP92CH21FG TLCS-900H1 product LQFP144-P-1616-0.40C package image
Pins 144
Mounting Surface Mount

Description

Property Value Unit
number of bits 32 bit
ROM type ROM less -
RAM size 16 Kbyte
USB Device (High Speed) 1 ch
UART/SIO 2 ch
DRAM controllers 1 ch
NANDFC 2 ch
memory bank control Available -
A/D converters(10bit) 4 ch
LCD controller Available -
Timer/counter(16bit) 1 ch
Timer/counter(8bit) 4 ch
RTC 1 ch
CS/WAIT controller 4 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
Touch Screen Interface Available -
melody alarm generator Available -
external LCDD I/F Available -
I2S (Inter-IC Sound) Interface 1 ch
I/O Port 82 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
3.0 to 3.6 6 to 40 -20 to 70 0.05
2.7 to 3.6 6 to 27 -20 to 70 0.074

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open