TMP93CS36UG

EOL announced

TLCS-900L

Description

Description TMP96CS36 is high-speed advanced 16-bit microcontroller developed for controlling medium to large-scale equipment.
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name P-LQFP44-1010-0.80-001
Package Image Toshiba TMP93CS36UG TLCS-900L product P-LQFP44-1010-0.80-001 package image
Pins 44
Mounting Surface Mount

Description

Property Value Unit
number of bits 16 bit
ROM size 64 Kbyte
ROM type Mask ROM -
RAM size 2 Kbyte
UART/SIO 2 ch
A/D converters(10bit) 4 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 4 ch
watchdog timer Available -
Clock gear function Available -
I/O Port 33 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 4 to 20 -40 to 85 0.2
2.7 to 5.5 4 to 12.5 -40 to 85 0.32

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open