Description

Description High-performance microcontrollers based on Arm® Cortex®-M3 core, featuring a high-speed low-power FLASH-ROM, a 10-bit AD converter, various interfaces and timers.
NANO FLASH™
RoHS Compatible Product(s) (#) Available

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name LQFP100-P-1414-0.50H
Package Image Toshiba TMPM333FDFG TX03 product LQFP100-P-1414-0.50H package image
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Description

Property Value Unit
Group Name M330 -
Number of bits 32 bit
ROM size 512 Kbyte
ROM type Flash -
RAM size 32 Kbyte
internal data bus width 32 bit
I/O Port 78 port
UART/SIO 3 ch
I2C/SIO 3 ch
Timer/counter(16bit) 10 ch
A/D converters(10bit) 12 ch
watchdog timer Available -
On-chip debug function Available -
trace func Available -
RTC 1 ch
Clock gear function Available -
dual clock operation Available -
Interrupt controllers 8 pins
Multiply and accumulation unit Available -
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 1 to 40 -20 to 85 0.025

Development Systems

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2023

Jun,2025

Jun,2025

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open