TMPM341FYXBG

Not Recommended for New Design

TX03

Description

Description 32-bit high functionality, low-power microcontroller based on Arm® Cortex®-M3 core with high-precision PPG output ideal for motor control, 12-bit AD converter and 10-bit DA controller with enhanced analog performance suitable for lenses of camera.
NANO FLASH™
RoHS Compatible Product(s) (#) Available

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name P-TFBGA113-0606-0.50A4
Package Image Toshiba TMPM341FYXBG TX03 product P-TFBGA113-0606-0.50A4 package image
Pins 113
Mounting Surface Mount

Description

Property Value Unit
Group Name M340 -
Number of bits 32 bit
ROM size 256 Kbyte
ROM type Flash -
RAM size 32 Kbyte
DMA controllers 4 ch
internal data bus width 32 bit
external data bus width 16 bit
I/O Port 86 port
UART/SIO 5 ch
I2C/SIO 2 ch
Timer/counter(16bit) 10 ch
high-resolution 16-bit timer/PPG output 2 ch
A/D converters(12bit) 15 ch
D/A converters(10bit) 2 ch
watchdog timer Available -
Oscillation frequency detector Available -
On-chip debug function Available -
JTAG (Boundary-Scan) Available -
trace func Available -
Clock gear function Available -
Interrupt controllers 12 pins
CS/WAIT controller 2 ch
Multiply and accumulation unit Available -
Sync. Serial Interface 1 ch
If the voltage range is less than 2.7V, only some of the built-in functions such as external interface and SSP can be used.
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
1.65 to 3.6 1 to 54 -40 to 85 0.0185

Development Systems

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open