※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
TX03
| Description | TMPM343FDXBG is high performance and low power microcontrollers based on Arm® Cortex®-M3 core, and a coprocessor PSC (Programmable Servo/Sequencer Controller) is also incorporated. The MCD (Motor Control Driver) contains 8 channels of H-SW Bridge driver (direct PWM control and micro step mode selection are capable). Register settings in each driver function can control a DC motor, electromagnetic coil and stepping motor freely. |
|---|---|
| RoHS Compatible Product(s) (#) | Available |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
| Toshiba Package Name | P-VFBGA162-0707-0.50-001 |
|---|---|
| Package Image |
|
| Pins | 162 |
| Mounting | Surface Mount |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
|
(Note1) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Property | Value | Unit |
|---|---|---|
| Group Name | M340 | - |
| Number of bits | 32 | bit |
| ROM size | 512 | Kbyte |
| ROM type | Flash | - |
| RAM size | 48 | Kbyte |
| DMA controllers | 6 | ch |
| internal data bus width | 32 | bit |
| I/O Port | 42 | port |
| Full UART | 1 | ch |
| UART/SIO | 1 | ch |
| I2C | 1 | ch |
| Timer/counter(16bit) | 16 | ch |
| high-resolution 16-bit timer/PPG output | 16 | ch |
| Op amp | 6 | ch |
| comparator | 4 | ch |
| Motor Driver | 8 | ch |
| 2-phase pulse counter(PHC) | 3 | ch |
| A/D converters(12bit) | 16 | ch |
| Number of A/D converter(12bit) units | 3 | units |
| D/A converters(10bit) | 6 | ch |
| watchdog timer | Available | - |
| On-chip debug function | Available | - |
| trace func | Available | - |
| Clock gear function | Available | - |
| Interrupt controllers | 16 | pins |
| Multiply and accumulation unit | Available | - |
| Servo/Sequence Controller(ch) | 4 | ch |
| Op amp. with variable gain function | 4 | ch |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 2.7 to 3.6 | 1 to 50 | -40 to 85 | 0.02 |
Contact us
Contact usFrequently Asked Questions
FAQs