TPC8027

EOL announced

Power MOSFET (N-ch single VDSS≤30V)

Description

Polarity N-ch
Generation U-MOSⅣ
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name SOP-8
Package Image Toshiba TPC8027 Power MOSFET (N-ch single VDSS≤30V) product SOP-8 package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
4.9×6.0×1.52
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 30 V
Drain current ID 18 A

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 5.5
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 2.7

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open