TTA501

Transistor for low frequency small-signal amplification

Description

Application Scope High-speed switching
Polarity PNP
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-23F
Package Image Toshiba TTA501 Transistor for low frequency small-signal amplification product SOT-23F package image
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.4×0.8
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC -2 A
Collector-emitter voltage VCEO -50 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Max) hFE IC=-0.3A
VCE=-2V
500 -
DC Current Gain hFE (Min) hFE IC=-0.3A
VCE=-2V
200 -
Collector Emitter Saturation Voltage (Max) VCE(sat) IB=-33mA
IC=-1A
-0.2 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jul,2024

Jul,2024

Oct,2024

Jun,2025

Jun,2025

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC_Q100-Q101 Note
TTA501,LF 3000 Yes - General Use
TTA501,LXGF 3000 - Yes Yes (Note) Unintended Use (Note)

(Note):For more information, please contact our sales or use the inquiry form on our website.


Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open