TLP785

Photocoupler (phototransistor output)

  • Related Reference Design(2)

Description

Application Scope Communication interface / Power supply / AC main voltage detection
Function General-purpose
Number of Circuits 1
Input type DC
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name DIP4(TLP785)
Package Image Toshiba TLP785 Photocoupler (phototransistor output) product DIP4(TLP785) package image
Pins 4
Mounting Through Hole
Width×Length×Height
(mm)
4.6×7.62×3.5
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector-emitter voltage VCEO 80 V
Collector Current IC 0.05 A
Forward Current IF 0.06 A
Operating Temperature Topr -55 to 110

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Collector Emitter Saturation Voltage (Max) VCE(sat) - 0.4 V
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 5000 Vrms
Current Transfer Ratio (Max) CTR IF=5mA
VCE=5V
rank=-
600 %
Current Transfer Ratio (Min) CTR IF=5mA
VCE=5V
rank=-
50 %
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2018

Apr,2019

Nov,2025

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS CTR_RANK VDE
TLP785(BL-LF6,F 100 Yes BL (200%-600%) -
TLP785(BLL-LF6,F 100 Yes BLL(200%-400%) -
TLP785(D4-LF6,F 100 Yes - Yes
TLP785(D4-Y-F6,F 100 Yes Y(50%-150%) Yes
TLP785(D4B-F6,F 100 Yes BLL(200%-400%) Yes
TLP785(D4BL-F6,F 100 Yes BL (200%-600%) Yes
TLP785(D4GB-F6,F 100 Yes GB(100%-600%) Yes
TLP785(D4GH-F6,F 100 Yes GRH(150%-300%) Yes
TLP785(D4GL-F6,F 100 Yes GRL(100%-200%) Yes
TLP785(D4GR-F6,F 100 Yes GR(100%-300%) Yes
TLP785(D4YH-F6,F 100 Yes YH(75%-150%) Yes
TLP785(GB-LF6,F 100 Yes GB(100%-600%) -
TLP785(GR-LF6,F 100 Yes GR(100%-300%) -
TLP785(GRH-LF6,F 100 Yes GRH(150%-300%) -
TLP785(GRL-LF6,F 100 Yes GRL(100%-200%) -
TLP785(LF6,F 100 Yes - -
TLP785(Y-LF6,F 100 Yes Y(50%-150%) -
TLP785(YH-LF6,F 100 Yes YH(75%-150%) -

Reference Design

Features of 1.2V/100A output DC-DC converter compliant with 48V bus voltage.
1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
This reference design provides specification, block diagram and PCB layout data of 1.2V/100A output isolated DC-DC converter which convert 48V bus voltage to 1.2V directly.
Air Conditioner Outdoor Unit Control Circuit
Air Conditioner Outdoor Unit Control Circuit
This Reference Design provides design guide, data and other contents of the Air Conditioner Outdoor Unit that control two motors (fan motor, compressor) and a PFC circuit with a single MCU.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open