Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing electric turbocharger. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of a brushless DC motor drive circuit for an electric turbocharger
Example of a CAN transceiver protection circuit
Example of a brushless DC motor drive circuit for an electric turbocharger
Example of a CAN transceiver protection circuit
| Part Number | |||
|---|---|---|---|
| Toshiba Package Name | SOT-323 (USM) | SOT-323 (USM) | SOT-323 (USM) |
| VESD (Max) [kV] | +/-30 | +/-25 | +/-20 |
| IR (Max) [µA] | 0.1 | 0.1 | 0.1 |
| Rdyn (Typ.) [Ω] | 0.8 | 1.1 | 1.5 |
| CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 9 | 9 | 6.5 |
| Part Number | |||
|---|---|---|---|
| Toshiba Package Name | SOT-346 (S-Mini) | SOT-346 (S-Mini) | SOT-723 (VESM) |
| VDSS (Max) [V] | 60 | -60 | -20 |
| ID (Max) [A] | 0.4 | -0.4 | -0.8 |
| RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 1.75 | 1.9 | 0.39 |
| Polarity | N-ch | P-ch | P-ch |
| Part Number | ||||||
|---|---|---|---|---|---|---|
| Toshiba Package Name | SOT-416 (SSM) | SOT-416 (SSM) | SOT-323 (USM) | SOT-323 (USM) | SOT-346 (S-Mini) | SOT-346 (S-Mini) |
| VCEO (Max) [V] | -50 | 50 | 50 | -50 | 50 | -50 |
| IC (Max) [A] | -0.15 | 0.15 | 0.15 | -0.15 | 0.15 | -0.15 |
| Polarity | PNP | NPN | NPN | PNP | NPN | PNP |
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOT-563 (ES6) | SOT-563 (ES6) | SOT-363 (US6) | SOT-363 (US6) |
| VCEO (Q1) (Max) [V] | 50 | -50 | 50 | -50 |
| VCEO (Q2) (Max) [V] | 50 | -50 | 50 | -50 |
| IC (Q1) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
| IC (Q2) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
| Polarity (Q1) | NPN | PNP | NPN | PNP |
| Polarity (Q2) | NPN | PNP | NPN | PNP |
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.