Products
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Example of a brushed DC motor drive circuit for active suspensions
Part number |
Rated drain current |
On-resistance (Max) |
Package |
---|---|---|---|
40 |
3.8 |
||
120 |
1.35 |
||
150 |
0.79 |
||
150 |
0.79 |
||
XPJR6604PB * |
(200) |
(0.66) |
S-TOGL™ |
400 |
0.30 |
L-TOGL™ |
* : Under development (Values enclosed in parentheses are tentative specifications. Specifications are subject to change without notice.)
Part number |
||
---|---|---|
Package |
||
Package body size |
7.0 x 7.0 mm |
|
Function |
Control method |
Direct |
External MOSFET (High side / Low side) |
N-ch / N-ch |
|
Detection of overheating, low voltage and short circuit |
✔ |
|
Output of detection function diagnosis result |
✔ |
* S-TOGL™ and L-TOGL™ are trademarks of Toshiba Electronic Devices & Storage Corporation.
* All other company names, product names, and service names may be trademarks of their respective companies.