5-1-2. System Development Procedure: Test that Combines the Hardware and Software

Debugging
Debugging

After the software and hardware are developed, debugging is performed by operating the emulator in the integrated development environment.
In general, the part where the emulator and the microcontroller are incorporated, is connected with a cable, and both software and hardware are evaluated.
If there are no bugs in the program detected by the debugging and the evaluation, a microcontroller, in which the program is written, is manufactured to be commercialized.

Chapter 5 Development Environment of Microcontrollers

5-1. System Development Procedure
5-1-1. System Development Procedure: Software Development
5-1-3. System Development Procedure: Emulator
A new window will open