This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
To provide sufficient margin for the motor torque required, motor control drivers (MCDs) generally supply a motor drive current greater than the peak current at the maximum load. This means that extra current continues flowing all the time. In order to minimize unnecessary current consumption, a sensor or a microcontroller is used to monitor the changes in load conditions, thereby adjusting a motor drive current according to the load conditions. This feedback process requires extremely complicated control. Toshiba offers motor driver ICs incorporating AGC technology, which sense a motor's load torque and automatically optimize a motor drive current. This makes it possible to prevent a motor from going out of step while simplifying high-efficiency motor control.
AGC technology automatically adjusts a motor drive current according to a motor's load conditions in order to reduce extra current, thereby considerably reducing the amount of heat generated by the motor driver IC and the motor. This helps reduce overall heat generation in a system and the resulting degradation.